/content/hbtbt/ae/en/search-results.html

    Annunciators

    Network Control Annunciator

    N-NCA is an intelligent Network Control Annunciator for the N-NET network, compatible to use with N-6000 fire alarm control panel, as well as MCU-16B and LCD-100B.

    Overview

    N-NCA is an intelligent Network Control Annunciator for the N-NET network, compatible to use with N-6000 fire alarm control panel, as well as MCU-16B and LCD-100B. The N-NCA provides system control and display capabilities for all, or for selected network nodes.

    The N-NCA display consists of a 320×240 pixels backlit LCD display, and a control interface consisting of “hard” keys with fixed control functions, and a QWERTY keypad. When connected to one or more network panels the N-NCA provides network control and status/history display capabilities.

    Features & Benefits:
    • Full supervision of all inputs and network integrity.
    • Control ON/OFF networked N-6000 panel control points.
    • Network-wide: Acknowledge, Silence, Reset.
    • Lamp Test (local to N-NCA).
    • History Buffer (500 Active Event List; 9999 System events).
    • Print N-NCA history reports.
    • One Master level, one User level passwords.
    • Enhanced Read Status/Alter Status displays.
    • New history filters for report displaying. All Events, Only Alarms, Only Troubles, Only Supervisory
    Certifications:
    • ISO 90001