/content/hbtbt/ae/en/search-results.html

    KNX Connected Lighting Control

    KNX MICROWAVE SENSOR

    KNX MICROWAVE SENSOR

    Overview

    The KNX Presence Sensor employs cutting-edge Microwave Flush technology that operates at a frequency of 24GHz, enabling it to accurately differentiate between different levels of movement. This includes the ability to recognize typical activity, subtle motion, and still presence with exceptional precision. Such advanced functionality is essential for reliable human occupancy detection, which not only supports energy-efficient operations by ensuring that lighting and HVAC systems are activated only when needed, but also enhances security systems by providing real-time data on occupancy status. This dual functionality makes the KNX Presence Sensor a vital component in modern smart building applications that prioritize both efficiency and safety.

    Features & Benefits:
    • KNX PRESENCE SENSORS
    • Built-in Sensors:
    • Temperature and humidity sensors
    • RTC Functions:
    • Functions for heating/cooling systems
    • Support for additional heating/cooling
    • Logic Functions:
    • Scene group functions
    • SECURITY AND MONITORING
    • Internal Sensors:
    • Temperature sensor
    • Humidity sensor
    • CO2 sensor
    • Outputs:
    • Relative humidity level output
    • CO2 level output
    • CO2 Management:
    • CO2 controller with support for step control and PI control
    • KNX PRESENCE SENSORS CONTROL
    • Lighting Control:
    • Constant lighting control
    • Presence Control Outputs:
    • Up to 4 presence control outputs, with the first channel having 3 levels of control
    • Operational Modes:
    • Automatic mode
    • Semi-automatic mode
    • Built-in Brightness Sensor:
    • Controls light based on brightness thresholds
    • Logical control with presence signal
    • Presence Control Telegram:
    • Individual telegram based on Day/Night
    • DETECTION TECHNOLOGY
    • Movement Detection:
    • Differentiates between normal movement, tiny movement, and static presence using 24GHz microwave detection technology
    • Sensitivity:Configurable sensitivity adjustable by day/night
    • Work Modes : Client/Server mode
    Certifications:
    • CE , RoHS, KNX