/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Raised Floor Systems

Onix Plus™ 340 x 340mm Blank Lid

Onix Plus™ Blank Lids are suitable for wet wash applications

Onix Plus™ Blank Lids are supplied with frame and fittings and suitable for wet wash applications. Blank Lids are supplied as a stainless steel lid. Stylish and robust design offers superior load bearing performance and greater durability. Used in conjunction with the Cablelink Plus Screed Ducting System these products are ideal for reception areas, offices, airports, shopping malls and exhibition halls. Blank Lids are available in m 340 x 340mm dimension with different lid recess depth.

Features & Benefits:
  • 4 - Compartment Junction box- 340 x 265mm
  • Blank Box Lid
  • Lids are supplied with frame and fittings.
  • All supplied as stainless steel lid with snorkel.
  • Design allows access of plug tops and 16A 2P+E MK Commando Plug Supplied with a 9mm wide flange tocater for poorly cut tile infills
  • Ideal for areas of high, heavy, Load Bearing requirements such as Car Showrooms and Exhibition Centres, etc.
  • Tested to EN50085-2-2 to accept 10,000N load
  • A tile lifter should be used to lift all Onix Plus lids
  • 15 Version = Depth 80 - 110mm, 15mm recessed depth
  • 20 Version = Depth 80 - 110mm, 20mm recessed depth
  • 25 Version = Depth 80 - 110mm, 25mm recessed depth
  • 30 Version = Depth 80 - 110mm, 30mm recessed depth
  • Cord Caps must be order seperately
  • Blank Box Lids are suitable for Wet Washes
Certifications:
  • Conforms to BS EN 50085-2-2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
  • BS EN 60529:1992
  • Classification according to resistance to vertical load applied through small surface area 3000N
  • Classification according to resistance to vertical load applied through large surface area 10000N
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • Wet Washable IP Rating = IP44, when not in use

Others

  • Material
    • Stainless Steel
  • Modules
    • 1

Others

  • Material
    • Stainless Steel
  • Modules
    • 1
  • Material : Stainless Steel
  • Modules : 1
Image
SKU
Description
alt
NXLB340X-25
Blank Lid, 340x340mm, 80-110mm Depth, 25mm Recesss
Image
SKU
Description
alt
NXLB340X-25
Blank Lid, 340x340mm, 80-110mm Depth, 25mm Recesss