/content/hbtbt/ae/en/search-results.html

    Replacement Parts

    Easyclick Plug

    Discontinued

    Easyclickpro plug through switch, bidirectional, 1-channel with energy meter

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The bidirectional Easyclick plug through receiver can not only pure white 1 D 4511 FU-EBIM ST 00364576 6 receive radio signals, but also transmits back its status every time it changes. Actual ON/OFF switched states can then be visualised e.g. on the handheld transmitter D 450 FU-HS 128 (from FW 2.0). An integrated energy meter (energy measuring chip) also records the energy values of the connected consumer. The momentary power consumption, the operating hours, and the overall electricity consumption can be visualised e.g. on the handheld transmitter D 450 FU-HS 128 (from FW 128). In addition, the energy consumption can be depicted as a histogram on an hourly or weekly basis, together with the total consumption and the total costs. The handheld transmitter also supports remote management for remote access and the subsequent auto programming of transmitters without the need to press the LRN button on the receiver. The Easyclick receiver serves to switch lights and other electrical consumers.

    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA