/content/hbtbt/ae/en/search-results.html

    Modular Mounting Boxes

    50mm Metal Box

    Metal Boxes are available in 50mm depth size with different modules.

    Overview

    Metal Boxes are available in 50mm depth size with different modules.

    Specifications

    Others

    • Brand
      • Honeywell
    • Overall Width
      • 1.6 mm millimetre
    • Product Type
      • Metal Box Degrees Celsius
    • Material
      • Metal

    Others

    • Brand
      • Honeywell
    • Overall Width
      • 1.6 mm millimetre
    • Product Type
      • Metal Box Degrees Celsius
    • Material
      • Metal
    • Brand : Honeywell
    • Overall Width : 1.6 mm millimetre
    • Product Type : Metal Box Degrees Celsius
    • Material : Metal