Modular Mounting Boxes
60mm Metal Box
Metal Boxes are available in 60mm depth size with different modules.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Metal Boxes are available in 60mm depth size with different modules.
Others
- Brand
- Honeywell
- Overall Width
- 2 mm millimetre
- Product Type
- Metal Box Degrees Celsius
- Material
- Metal
Others
- Brand
- Honeywell
- Overall Width
- 2 mm millimetre
- Product Type
- Metal Box Degrees Celsius
- Material
- Metal
- Brand : Honeywell
- Overall Width : 2 mm millimetre
- Product Type : Metal Box Degrees Celsius
- Material : Metal