Euro & LJU6C
Essential 1 Gang Euro Modular Frontplate
Essential Euro Modular Frontplates with a screwless design and a high-gloss finish for a contemporary look and feel. It is Clean, simple and uncomplicated, Offering quality, reliability and style
Essential Euro Modular Frontplates with a screwless design and a high-gloss finish for a contemporary look and feel. It is Clean, simple and uncomplicated, Offering quality, reliability and style, MK Essentials now comes with newer additions to its ‘White’ portfolio – the popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl. MK Essentials Switches are available in 1, 2, 3 and 4 gang, with standard or wide rockers
Features & Benefits:- High gloss finish
- Tool free clip-on surround fixing and removal
- Backed by MK’s 25 year guarantee
- Terminal markings
- Captive and backed out terminal screws
- Dual earth terminals
- BS 5733:2010
Others
- Fixing Centers
- 60.3 millimetre
- Width
- 86 millimetre
- Gangs
- 1
- Brand
- MK Electric
Others
- Fixing Centers
- 60.3 millimetre
- Width
- 86 millimetre
- Gangs
- 1
- Brand
- MK Electric
- Fixing Centers : 60.3 millimetre
- Width : 86 millimetre
- Gangs : 1
- Brand : MK Electric