/content/hbtbt/ae/en/search-results.html

    Euro & LJU6C

    MV184 Euro Modular Frontplate

    MK Essentials offers Euro Modular Frontplates for Data, Voice and USB. Euro Modular Frontplates are available in 2 gang with various finishes.

    Overview

    MK Essentials offers Euro Modular Frontplates for Data, Voice and USB. Euro Modular Frontplates are available in 2 gang with various finishes.

    Features & Benefits:
    • High gloss finish
    • Backed by MK’s 25 year guarantee
    • Choice of various finishes
    Certifications:
    • BS 5733:2010
    Specifications

    Others

    • Width
      • 146 millimetre
    • Brand
      • MK Electric

    Others

    • Width
      • 146 millimetre
    • Brand
      • MK Electric
    • Width : 146 millimetre
    • Brand : MK Electric
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MV184CHA
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 120.6mm Fixing Centre, Charcoal
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage
    MV184CHA
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 120.6mm Fixing Centre, Charcoal
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage
    MV184CHM
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 12.6mm Fixing Centre, Champagne
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage
    MV184CHM
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 12.6mm Fixing Centre, Champagne
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage
    MV184MBK
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 120.6mm Fixing Centre, Matte Black
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage
    MV184MBK
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 120.6mm Fixing Centre, Matte Black
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage
    MV184PRL
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 120.6mm Fixing Centre, Pearl
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage
    MV184PRL
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 120.6mm Fixing Centre, Pearl
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage
    MV184TTA
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 120.6mm Fixing Centre, Titanium
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage
    MV184TTA
    Euro Modular Frontplate, 2 Gang, 4 Module, 100x50mm, 120.6mm Fixing Centre, Titanium
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-mv184cha-mk-electric-euro-modular-frontplate-primaryimage