/content/hbtbt/ae/en/search-results.html

    Sensors

    Motion detector

    360 degree relay output with terminals or WAGO Winsta RD connection, with 2 pre-assembled connection cables, cable length 100 cm.

    Overview

    We’ll fix the lights. Honeywell PEHA has a balanced range of devices that

    Lighting control

    especially in commercially or publicly used

    Areas

    automate.

    Features & Benefits:
    • Detection angle: 360° horizontal
    • Detection angle can be reduced by means of covers
    • Mounting: either surface-mounted or ceiling-mounted
    • Montagehöhe: 1,8–3 m
    • Reach: diameter up to 6 m at 2.5 m mounting height
    • Switch-off delay: 5 seconds to 15 minutes
    • Light value: 5-1000 lux
    • The setting of light value
    • and switch-off delay via potentiometer
    • on the device itself.
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA