/content/hbtbt/ae/en/search-results.html

    Shutter Controllers

    Multiple control relays for roller shutter motor

    Multiple control relays for roller shutter motor

    Overview

    Multiple control relays for roller shutter motor 250 V AC, µ 6 A, motor power max. 750 VA. One or two roller shutter motors can be connected to each multiple control relay. A blind button is used for manual operation. The "Master" can be a shutter button or a shutter switch, a timer (eg xx.814 JS) or the programmable shutter switch 405 R. Operating voltage: 230 V, 50 Hz, + - 10 %, neutral wire required. Control voltage: 230 V, 50 Hz, + - 10 % Current consumption: Relay with 10 mA in operation. Switch:

    Features & Benefits:
    • 250 V AC, µ 6 A, maximum motor load 750 VA
    • good quality
    • 10 years warranty
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA