clean earth devices
CONCEPT45 protective conductor connection hospital installation
Potential conductor connection Concept 45, 45 mm wide, according to DIN 42 801 for the connection of an angle socket plug Article no. D 1945, rear connection with screw bolt M 6
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Versatile in use - individual in design. Honeywell PEHA offers with its installation program Concept 45 a mature
Produktpalette.
Thus, Concept 45 is welcome in every area.
The mounting and combination frames for mounting boxes with 71 mm standard
Combination distance ensure fast and cost-effective assembly,
which can be installed in hollow wall or flush-mounted boxes depending on the area of application.
Features & Benefits:- versatile use
- individually in design
- mature product range
- good quality
- fast and cost-effective assembly
- 10 years warranty
Others
- Brand
- PEHA
Others
- Brand
- PEHA
- Brand : PEHA