/content/hbtbt/ae/en/search-results.html

    Round Pin Sockets

    Logic Plus™ Round Pin Sockets

    Logic Plus™ round pin socket outlets are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from urea formaldehyde, with inherent antibacterial and antiviral properties.

    Overview

    Logic Plus round pin socket outlets are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    All the sockets are shuttered, with switched options available. Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • 5A and 15A sockets contain a 3 pin "child resistant" safety shutter stystem, which inhibits access to power unless all 3 pins of a plug are inserted.
    • Top access terminals with backed out screws make wiring easier and quicker.
    • 30 year guarantee.
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric