Switchsockets
2 Gang SP 2 Way 10A Switch with neutral terminal
2 Gang SP 2 Way 32 Amp Switches have simple, clean styling also they are modern and contemporary, so it looks at home anywhere, in almost any kind of environment where style and quality are important.
2 Gang SP 2 Way 32 Amp Switches have simple, clean styling also they are modern and contemporary, so it looks at home anywhere, in almost any kind of environment where style and quality are important.
Features & Benefits:- Frontplate Multi-Lock System Secures to uneven walls
- Captive And Backed Out Terminal Screws Pre engaged in terminal, for fast and easy installation
- Tool Removable Frontplate
- In Line Terminals Allow wire to be cut stripped to the same length
- Upward Facing Funnel Entrance To Terminals To make installation easier
- Clear Terminal Markings
- Dual Earth Terminals Offering total user safety for high integrity earthing applications
- Tool Removable Frontplate
- BS EN 60669-1:1999
Others
- Gangs
- 2
- Poles
- 1
Others
- Gangs
- 2
- Poles
- 1
- Gangs : 2
- Poles : 1