Switchsockets
MK Essentials Switched Socket Outlet
MK Essentials brings Switched Socket outlets designed for ease of installation and having all the advantageous design features of the Elements Collection.
MK Essential range by MK Electric brings Switched Socket outlets designed for ease of installation and having all the advantageous design features of the Elements Collection. Sockets are available with two earth terminals on a common busbar to provide a double earth facility for use when installations require a high integrity.
Features & Benefits:- Remote monitoring with iVESDA for system review
- Proactive maintenance
- BS 1363 Part 2
Others
- Fixing Centers
- 60.3 millimetre
- Gangs
- 1
- Material
- Polycarbonate
- Current Rating
- 13ampere
Others
- Fixing Centers
- 60.3 millimetre
- Gangs
- 1
- Material
- Polycarbonate
- Current Rating
- 13ampere
- Gangs : 1
- Material : Polycarbonate
- Current Rating : 13ampere
- Fixing Centers : 60.3 millimetre