/content/hbtbt/ae/en/search-results.html

    Ceiling Switches

    16 A Ceiling Accessories Ceiling Switch

    16 A Ceiling Accessories Ceiling Switch is one way, double pole switch suitable for installation in small circular conduit boxes. Ceiling switch is supplied without mounting block and it cords has 1.5m minimum length.

    Overview

    Ceiling switches are manufactured from the highest quality materials to give a high gloss finish, which is both scratch and colour fade resistant. Its Shock guard Plus has a specially designed shutter that automatically shields the lamp contacts, therefore eliminating the danger of electrocution 16 A Ceiling Accessories Ceiling Switch is one way, double pole switch suitable for installation in small circular conduit boxes. Ceiling switch is supplied without mounting block and it cords has 1.5m minimum length. These switches do not have to be derated when used with fluorescent or inductive loads. It has 50.8mm of fixing centres and available in White colour.

    Features & Benefits:
    • 16A, Double Pole, Two Way, Ceiling Switch
    • 1.5metre, white pull cord c/w white acorn
    • These switched do not have to be de-rated when used with Fluorescent fittings
    • Terminal Capacity - 4 x 2.5mm² 2 x 4mm² or 1 x 6mm²
    • Suitable for instalations in small, circular conduit boxes to BS EN 61368 -1:2008
    • Seperate mounting blocks K2051WHI or K2056WHI ar also available
    Certifications:
    • Conforms to BS EN 60669-1:1999 + A2:2008 Corrigenda 2007, 2010 and 2013
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP3X
    Specifications

    Others

    • Maximum Installation Altitude
      • 2000 metre
    • Cord Length
      • 1.5 metre
    • Brand
      • MK Electric
    • Terminal Capacity
      • 1 x 6 mm² square millimetre
      • 2 x 4.0 mm² square millimetre
      • 4 x 2.5 mm² square millimetre

    Others

    • Maximum Installation Altitude
      • 2000 metre
    • Cord Length
      • 1.5 metre
    • Brand
      • MK Electric
    • Terminal Capacity
      • 1 x 6 mm² square millimetre
      • 2 x 4.0 mm² square millimetre
      • 4 x 2.5 mm² square millimetre
    • Maximum Installation Altitude : 2000 metre
    • Cord Length : 1.5 metre
    • Brand : MK Electric
    • Terminal Capacity : 1 x 6 mm² square millimetre|2 x 4.0 mm² square millimetre|4 x 2.5 mm² square millimetre