Grid Switches
Elements 1-way DP Configured Grid Switch
The Wide Rocker Switches from MK Elements range are revolutionary range of stylish wiring devices. The switches are designed to provide safety and unrivalled quality and reliability.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Wide Rocker Switches from MK Elements range are revolutionary range of stylish wiring devices. The switches are designed to provide safety and unrivalled quality and reliability. These switches are available in 16 stylish finishes that complement the decor in both modern and traditional interiors. The products from element range are innovative, iconic and inspiring, the range a perfect fusion of distinctive design and unparalleled quality.
Features & Benefits:- 16 stylish high quality finishes
- Total safety
- Unrivalled quality and reliability
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- Ways
- 1 millimetre
- Poles
- 2
- High Current
- Yes ampere
- Gangs
- 1
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- Ways
- 1 millimetre
- Poles
- 2
- High Current
- Yes ampere
- Gangs
- 1
- Current Rating : 20 ampere
- Brand : MK Electric
- Ways : 1 millimetre
- Poles : 2
- High Current : Yes ampere
- Gangs : 1