grid switches
K3488 Grid Switch Module
K3488 Grid Switch Modules are 1 Way, SP, 10A switch modules. These switches do not have to be derated when used with fluorescent or inductive loads
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
K3488 Grid Switch Modules are 1 Way, SP, 10A switch modules. These switches do not have to be derated when used with fluorescent or inductive loads.
Features & Benefits:- 16 Standard High Quality Finishes with ultimate flexibility
- Total Safety
- Unrivalled Quality and Reliability
- 20 Year Guarantee
- BS EN 60669-1:1999
Others
- Minimum Mounting Box Depth
- 25 millimetre
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Ways
- 1 millimetre
- Product Type
- Switch Degrees Celsius
- Poles
- 1
- High Current
- No ampere
Others
- Minimum Mounting Box Depth
- 25 millimetre
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Ways
- 1 millimetre
- Product Type
- Switch Degrees Celsius
- Poles
- 1
- High Current
- No ampere
- Minimum Mounting Box Depth : 25 millimetre
- Current Rating : 10 ampere
- Brand : MK Electric
- Ways : 1 millimetre
- Product Type : Switch Degrees Celsius
- Poles : 1
- High Current : No ampere