Grid Switches
K4896 Grid Plus Printed Module
Grid Plus Printed Module by MK Electric is a modular switching and monitoring system in a choice of attractive finishes to match complementary accessory ranges
Grid Plus Printed Module by MK Electric is a modular switching and monitoring system in a choice of attractive finishes to match complementary accessory ranges
Features & Benefits:- Vast Range: Comprehensive range of front plates and grid modules from a single manufacturer
- Ease of Installation: Grid modules ‘clip fit’ to the frame without any requirement for special tools
- Durability: Grid frames are made from pre-galvanised steel to provide extra high corrosion resistance
- Safety: Grid frames earth terminal capacity exceeds current standards for total safety assurance
- BS EN 60669-1:1999
Others
- Operating Voltage
- 250 voltage alternating current
- Current Rating
- 20 ampere
- Ways
- 1 millimetre
- High Current
- Yes ampere
- Poles
- 2
- Brand
- MK Electric
Others
- Operating Voltage
- 250 voltage alternating current
- Current Rating
- 20 ampere
- Ways
- 1 millimetre
- High Current
- Yes ampere
- Poles
- 2
- Brand
- MK Electric
- Operating Voltage : 250 voltage alternating current
- Current Rating : 20 ampere
- Ways : 1 millimetre
- High Current : Yes ampere
- Poles : 2
- Brand : MK Electric