/content/hbtbt/ae/en/search-results.html

High Current Switches

Intermediate Wide Rocker 20A Switch

Intermediate Wide Rocker 20A Switch are essential switches to complement all interiors

Overview

Intermediate Wide Rocker Switches are 1 GANG SP switch which has current rating of 20 A. Wide Rocker Switches are essential switches to complement all interiors. These switches are 1 gang sockets with integrated USB ports and LED dimming. From the ground-breaking multi-contact Socket to the first modern light switch, It has been setting the standards in reliability for over a century. Essential features like backed out and captive screws, ensure installation is both easy and convenient. A perfect fit every time. Offering quality, reliability and style, Wide Rocker Switches comes with newer additions to its ‘White’ portfolio – the popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl.

Features & Benefits:
  • Fully compliant with British Standards
  • Designed for smaller budget
  • High reliability
  • 25 Year guarantee
  • Easy and convenient installation
  • High gloss finish
  • Dual earth terminals
Certifications:
  • BS EN 60669-1:2018
Specifications

Others

  • Current Rating
    • 20 ampere
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Brand
    • MK Electric
  • Poles
    • 1
  • Gangs
    • 1
  • High Current
    • Yes ampere

Others

  • Current Rating
    • 20 ampere
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Brand
    • MK Electric
  • Poles
    • 1
  • Gangs
    • 1
  • High Current
    • Yes ampere
  • Current Rating : 20 ampere
  • Minimum Mounting Box Depth : 35 millimetre
  • Brand : MK Electric
  • Poles : 1
  • Gangs : 1
  • High Current : Yes ampere
Product Number
Image
SKU
Description
alt
MV4791CHA
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Charcoal
alt
MV4791CHM
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Champagne
alt
MV4791MBK
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Matte Black
alt
MV4791PRL
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Pearl
alt
MV4791TTA
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Titanium
Image
SKU
Description
alt
MV4791CHA
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Charcoal
alt
MV4791CHM
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Champagne
alt
MV4791MBK
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Matte Black
alt
MV4791PRL
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Pearl
alt
MV4791TTA
Intermediate Wide Rocker Switch 20A, 1 Gang, SP, 86x86mm, Titanium