/content/hbtbt/ae/en/search-results.html

    Keyed & Key Card Switches

    Control Unit with Key

    Honeywell provides control units with key designed to work with one or more interface in a system.

    Overview

    Honeywell's control units with key are designed to work with one or more SG-13s in a system. When connecting the SG-01, the modules can be operated directly, or release the modules for selective operation. The desired function is selected with the DIP switch on the interfaces. The control unit is connected to the board input on the desired number of interfaces for joint operation. The function assumes the same power supply on all modules to be used. Use of these control units can eliminate the need for locks in the IP enclosures of the sprinkler control modules The control input on the module gives you 2 possible setups in addition to working individually. Operation from control units controls the module directly and releases operation of the module.

    Features & Benefits:
    • SG-13 interface compatible
    • Easier operation of sprinkler switches
    • Can be locked in both positions
    • Modular
    Specifications

    Others

    • Brand
      • Honeywell
    • Product Type
      • Control Unit Degrees Celsius
    • For Use With
      • SG-13 millimetre
    • Material
      • PVC
    • Includes
      • Key foot
    • Finish
      • Light Grey

    Others

    • Brand
      • Honeywell
    • Product Type
      • Control Unit Degrees Celsius
    • For Use With
      • SG-13 millimetre
    • Material
      • PVC
    • Includes
      • Key foot
    • Finish
      • Light Grey
    • Brand : Honeywell
    • Product Type : Control Unit Degrees Celsius
    • For Use With : SG-13 millimetre
    • Material : PVC
    • Includes : Key foot
    • Finish : Light Grey