/content/hbtbt/ae/en/search-results.html

Switch Modules

1 Gang Plateswitch

1 Gang Plateswitch is widely available and distributed nationally, every MK Essentials device comes with a screwless front plate. Simply clip on the surround to conceal any paint splatter or abrasions.

Overview

Essential Plateswitches and sockets to complement all interiors. You have now choices of colours at prices that are impossible to ignore. Whatever your needs, MK Essentials offers a range of wiring devices, including 1 and 2 gang sockets with integrated USB ports, LED dimming, a hotel pack, as well as multiple switch and socket options .

MK Essentials offers a wide range of sockets, including 13A Single and Double Pole Sockets, Switched Sockets with and without Neon’s, and those with Integral USB Ports, plus Round Pin 5A and 15A variations. MK Essentials LED Universal Dimmers are available in 1 and 2 gang. MK Essentials Switches are available in 1, 2, 3 and 4 gang, with standard or wide rockers. Expand the MK Essentials range with Grid Front plates and MK’s Grid Plus Modules. With over 100 modules to choose from there’s a solution for all your project needs. Euro Front plates and Modules are also available for Data, Voice and USB.

Essential features like backed out and captive screws, ensure installation is both easy and convenient. A perfect fit every time. Widely available and distributed nationally, every MK Essentials device comes with a screwless front plate. Simply clip on the surround to conceal any paint splatter or abrasions.

Features & Benefits:
  • Designed For Trusted Reliablity - From the ground-breaking Multy contact Socket to the first modern light switch
  • Essential to meeting customers’ expectations, with a screwless design and a high-gloss finish
  • Clean, simple and uncompilcated
Certifications:
  • BS EN 60669-1:2018
Specifications

Others

  • Current Rating
    • 10 ampere
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Poles
    • 1
  • Gangs
    • 1
  • High Current
    • No ampere

Others

  • Current Rating
    • 10 ampere
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Poles
    • 1
  • Gangs
    • 1
  • High Current
    • No ampere
  • Current Rating : 10 ampere
  • Minimum Mounting Box Depth : 35 millimetre
  • Fixing Centers : 60.3 millimetre
  • Brand : MK Electric
  • Poles : 1
  • Gangs : 1
  • High Current : No ampere
Product Number
Image
SKU
Description
alt
MV4861CHA
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Charcoal, 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861CHM
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Champagine, 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861MBK
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Matte Black, 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861PRL
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Pearl , 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861TTA
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Titanium, 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861W1CHA
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Charcoal, 1 GANG SP ONE-WAY
alt
MV4861W1CHM
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Champagine, 1 GANG SP ONE-WAY
alt
MV4861W1MBK
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Matte Black, 1 GANG SP ONE-WAY
alt
MV4861W1PRL
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Pearl, 1 GANG SP ONE-WAY
alt
MV4861W1TTA
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Titanium, 1 GANG SP ONE-WAY
Image
SKU
Description
alt
MV4861CHA
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Charcoal, 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861CHM
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Champagine, 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861MBK
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Matte Black, 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861PRL
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Pearl , 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861TTA
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Titanium, 13A with Neon,Front Flex Outlet and Fuse
alt
MV4861W1CHA
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Charcoal, 1 GANG SP ONE-WAY
alt
MV4861W1CHM
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Champagine, 1 GANG SP ONE-WAY
alt
MV4861W1MBK
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Matte Black, 1 GANG SP ONE-WAY
alt
MV4861W1PRL
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Pearl, 1 GANG SP ONE-WAY
alt
MV4861W1TTA
Mounting boxes 35mm, Fixing centre 60.3mm, Colour Titanium, 1 GANG SP ONE-WAY