Switch Modules
Plateswitch 3 Gang
MK plateswitches are designed to blend in with the decor, whilst complementing a wide range of other MK wiring devices.
MK Essential Switch is available in 1, 2, 3 and 4 gang, with standard or wide rockers. Expand the MK Essentials range with Grid Frontplates and MK’s Grid Plus Modules. With over 100 modules to choose from there’s a solution for all your project needs. The series also offers 6 different finishes to choose from to give a clean, simple and uncomplicated look. Essential switches are designed in such a way as to complement all interiors.
Features & Benefits:- Fully compliant with British Standards and hence offer high reliability
- MK Essentials device comes with a screwless front plate, simply clip on the surround to conceal any paint splatter or abrasions
- MK Essentials device comes with a screwless front plate. Simply clip on the surround to conceal any paint splatter or abrasions
- A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance
- Trendy and suitable for budgets of all sizes, without compromising on customer expectations and demands.
- BS EN 60669-1:2018
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Fixing Centers
- 60.3 millimetre
- Current Rating
- 10 ampere
- Brand
- MK Electric
- High Current
- No ampere
- Poles
- 1
- Gangs
- 3
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Fixing Centers
- 60.3 millimetre
- Current Rating
- 10 ampere
- Brand
- MK Electric
- High Current
- No ampere
- Poles
- 1
- Gangs
- 3
- Minimum Mounting Box Depth : 35 millimetre
- Fixing Centers : 60.3 millimetre
- Current Rating : 10 ampere
- Brand : MK Electric
- High Current : No ampere
- Poles : 1
- Gangs : 3