/content/hbtbt/ae/en/search-results.html

    Wall Switches

    16A Switches

    MK Aria 16A Switches features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Overview

    MK Aria 16A Switches features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Available in 1, 2, 3 & 4-gang versions with 1 or 2 way switching. Options also available for Push & Intermediate switching.

    Features & Benefits:
    • Manufactured from Polycarbonate material, High Gloss finish, robust and tough
    • 16AX switches do not have to be de-rated when use with magnetic ballasted fluorescent or inductive loads
    • Switch contacts with silver buttons on both surfaces ensuring good conductivity for 2Way switches
    • Fixing screws hidden by clip-on Rocker
    • Oval shape mounting holes allow angular movement to accommodate adjustment for mounted boxes
    • Positive switch action
    • Minimum 3mm switching Contact Gap
    • Backed out and captive terminal screws
    Certifications:
    • IEC/BS/MS
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric