/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Bell Push Switch 6A With Indicator 2M

    6A Bell Push Switch With Indicator 2M

    Overview
    Features & Benefits:
    • Complies to IS 3854: 97
    • Ergonomic Design
    • Easy Installation / Removal of module due to the snap fit feature
    • Fire retardant at 850 degree celcius
    • High Voltage at 1500V AC
    • Insulation resistance at 500V DC
    • UV Stabilized
    • Switch tested up to 1 Lakh electrical operations
    • RoHS Compliant