Wall Switches
MK Dimensions Switch
The MK Dimensions Switches combines style and value without compromising on quality. They are designed and engineered to make life simple.
The MK Dimensions Switch combines style and value, without compromising on quality. Designed and engineered to make life simple. Enabling design scalability within a building, from a typical hotel room to a larger suite, or ‘back of house’ offices to high footfall reception areas. Additionally, front plates can be interchanged to accommodate evolving interior design over time.
Features & Benefits:- HASSLE-FREE installation
- Two-piece product solution
- Flexible ordering options
- BS EN 60669-1:1999
Others
- Gangs
- 1
- Poles
- 1
Others
- Gangs
- 1
- Poles
- 1
- Gangs : 1
- Poles : 1