/content/hbtbt/ae/en/search-results.html

    Transmitters

    Easyclickpro Wall Transmitter

    Easyclickpro, Honeywell presents a radio controller without a battery and without connection cables. The flush-mounted receivers can be placed decentrally in flush-mounted sockets and can be switched there via radio with no problem at all.

    Overview

    Easyclickpro, Honeywell presents a radio controller without a battery and without connection cables. The flush-mounted receivers can be placed decentrally in flush-mounted sockets and can be switched there via radio with no problem at all. An extensive functionality and unimaginable possibilities of interior design because the wall transmitters only have to be glued on! Therefore a quick and clean assembly without dirt and prying open walls is guaranteed.

    Features & Benefits:
    • Functionality and flexibility
    • Open, standardised system for a reliable return on your investment
    • Energy monitoring for cost control
    • Free wibutler app
    • Easily automate and control the home
    Certifications:
    • EP1002 R0520
    Specifications

    Others

    • Brand
      • PEHA
    • Wireless Frequency
      • 868.3 MHz hertz
    • Channels
      • 4
    • Gangs
      • 2

    Others

    • Brand
      • PEHA
    • Wireless Frequency
      • 868.3 MHz hertz
    • Channels
      • 4
    • Gangs
      • 2
    • Brand : PEHA
    • Wireless Frequency : 868.3 MHz hertz
    • Channels : 4
    • Gangs : 2