/content/hbtbt/ae/en/search-results.html

    Bi-Directional Amplifiers

    FIPLEX BY HONEYWELL 700/800 MHz All-in-One,0.5W (Upg. to 2W)

    Designed to streamline installations and enhance operational efficiency, the innovative Fiplex FLEX All-in-One solution integrates our Digital 700/800 bi-directional amplifier, battery backup, and annunciator panel into a single box.

    Overview

    Designed to streamline installations and enhance operational efficiency, the innovative Fiplex FLEX All-in-One solution integrates our Digital 700/800 bi-directional amplifier, battery backup, and annunciator panel into a single box. With our single box solution, time to install is reduced and installation space required in a 2-hour fire rated room is cut by about 30%, ultimately delivering cost savings. The All-in-One includes all the mission-critical features of our original Digital 700/800 MHz BDA as well as new features to improve performance.

    Features & Benefits:
    • Supports Public Safety 700 & 800MHz dual band version
    • 24hr Battery backup and Annunciator included in the same cabinet
    • Band 14 available
    • Upgradeable options: Class B to Class A & 0.5W/27dBm to
    • 2W/33dBm
    • Fully digital, FPGA based
    • Auto Diagnostic
    • Automatic gain control per band; Per channel and per time slot on
    • channel selective mode
    • Oscillation detection with alarm and auto-shutdown
    • Antenna Isolation measurement feature
    • Innovative donor antenna disconnect and malfunction alarms
    • EPO switch support
    • Weatherproof enclosure, NEMA 4
    • NFPA compliant with dry contact alarms
    • Uplink and downlink squelch, per channel and per time slot on
    • channel selective mode
    • Assisted GUI wizard with Automatic Calibration features (Patent
    • Pending) to reduce the uplink noise
    • User adjustable gain control, UL and DL independent, per band
    • and per channel on channel selective mode
    Certifications:
    • FCC (Federal Communications Commission-US)
    • IC Approved
    • SGS C-UL Compliant
    • UL2524 2nd Edition Standard with SGS, Nationally Recognized
    • Testing Laboratory (NRTL) approved by OSHA for UL 2524
    • IFC 2015, 2018, 2021 Edition
    • NFPA 72 2013 Edition, NFPA 1221 2016 2019 Edition, NFPA 1225
    • 2022 Edition
    • ROHS Compliant
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER