/content/hbtbt/ae/en/search-results.html

    Bi-Directional Amplifiers

    FIPLEX BY HONEYWELL BBU

    Whether you are deploying a BDA or DAS, battery backup is a critical component of today’s public safety network. The Fiplex FLEX Series BBU is a bespoke backup power option that will meet all survivability requirements and deployment cost savings.

    Overview

    Whether you are deploying a BDA or DAS, battery backup is a critical component of today’s public safety network. The Fiplex FLEX Series BBU is a bespoke backup power option that will meet all survivability requirements and deployment cost savings. It includes pre-terminated cabling with quick connections for power feeds, providing alarms saving time and reduced installation mistakes.

    Features & Benefits:
    • NFPA Compliant
    • Up to 24 hour version
    • Batteries included
    • AC Input, 24 Volt DC Output
    • NEMA-4 Rated BBU Enclosure
    • Up to 4 Annunciators may be connected to one BBU
    • Tamper Proof with Lock and Key Accessibility
    • Flush Wall Mounted Annunciators
    Certifications:
    • IFC & NFPA compliance; UL2524 2nd Edition Listing with SGS,
    • Nationally Recognized Testing Laboratory (NRTL) approved by OSHA
    • for UL2524
    • ISO-9001 Approved
    • RoHS Compliant
    • SGS-C UL Approved
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER