/content/hbtbt/ae/en/search-results.html

    Bi-Directional Amplifiers

    PSC Fiber DAS FIPLEX BY HONEYWELL 700/800 MHz or VHF + UHF

    Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications.

    Overview

    Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications. Fiplex FLEX Series DAS solutions address the most difficult and complex design and deployment challenges. Flexibility, redundancy, and survivability deliver true mission-critical performance as well as flexible configurations to align with any deployment requirement.

    Features & Benefits:
    • Single stock item, field-programmable for VHF + UHF or 700MHz +
    • FirstNet + 800 MHz
    • Specifically designed for LMR and Public Safety Applications
    • Redundancy features
    • Field expandable
    • Channelized
    • Programmable uplink squelch (per channel and time slot) for
    • reduced UL noise contribution
    • Software programmable channel selective or band selective operation, suitable for highly congested RF environments
    • Centralized operation, single point of access
    • AGC per channel and time slot
    • Preserves the far end communications and protects BTS Rx
    • sensitivity
    • Works with Public Safety Centric DAS Remotes
    Certifications:
    • FCC (Federal Communications Commission) Complaint
    • IC Compliant
    • IFC 2015, 2018, 2021 Edition Standard
    • ISO 9001 PECB Certified
    • NFPA 72 2013 Edition, NFPA 1221 2016 2019 Edition Standard
    • RoHS Compliant
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER