/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    300W VARIODYN® D1 Power Amplifier

    Discontinued

    Esser’s VARIODYN® D1 power amplifiers possess two independent amplifier channels, compatible with the VARIODYN® D1 System. It has protection against thermal overload and short-circuits during output. It has temperature controlled ventilation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Esser’s VARIODYN® D1 power amplifiers possess two independent amplifier channels and 100 V toroidal core output transformers and are compatible with the VARIODYN® D1 System. The power amplifiers are controlled and monitored by the VARIODYN® D1 modules DOM4-8 (Digital Output Module) and DOM4-24. It has integrated electronic protection against thermal overload and short-circuits during output. The two AF inputs and the control input are connected to the VARIODYN® D1 DOM module via a cable.

    The two 100 V outputs are connected to the VARIODYN® D1 DOM module via a cable. In the event that the included heat sink reaches a critical temperature, the relay load for this channel will be disconnected and then reconnected upon reaching a safe temperature. It has temperature controlled ventilation.

    Features & Benefits:
    • Integrated electronic protection against thermal overload and short-circuits during output
    • Temperature controlled ventilation
    • Control and monitoring via DOM
    • Independent amplifier channels
    Certifications:
    • IEC BS EN 60268-3
    • 55013, 55020 norms
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER