Power Amplifiers
Free Space® 2120-LZ Integrated Zone Amplifier
Bose® Free Space® IZA 2120-LZ Integrated Zone Amplifier used for background/foreground music and paging applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Bose® Free Space® IZA 2120-LZ integrated zone amplifier elevates the audio experience when using Free Space® loudspeakers. Optimized for commercial applications, Free Space IZA amplifiers feature selectable loudspeaker EQ to enrich audio quality, Optic-voice® paging for clear speech intelligibility while providing seamless transitions and dynamic EQ that ensures full and balanced music at any volume level.
Features & Benefits:- Optic-voice paging
- Dynamic EQ
- Loudspeaker EQ
- Expansion-ready connectivity
- Intuitive feature setup
- Auto-Standby feature
- Simplified front panel interface
- Remote muting
- CE
- UL listed
- CB approved
- FCC Part 15B Class A (2003)
- EN55103-1 (1997)
- EN55103-2 (1996)
- CISPR13 (2003)