/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    Free Space® ZA 2120-HZA Zone Amplifier

    Discontinued

    The Bose® Free Space® ZA 2120-HZA zone amplifier is designed to provide basic amplification and sound system expansion.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Bose® Free Space® ZA 2120-HZA zone amplifier is designed to provide basic amplification and sound system expansion when using front-end Bose products such as Free Space® integrated zone amplifiers and Control Space® engineered sound processors. With the inclusion of AmpLink, up to 8 digital audio channels can be sent to the amp from a Bose DSP via a shielded CAT 5 cable.

    Features & Benefits:
    • AmpLink
    • Dual Remote option
    • Expansion-ready connectivity
    • Intuitive feature setup
    • Auto-Standby feature
    • Remote muting
    Certifications:
    • CE
    • UL60065
    • CAN/CSA C22.2 No. 60065-16
    • CB approved
    • FCC Part 15B Class A
    • EN55032
    • EN55103-2:2009
    • CISPR 13: Ed. 5.0 (2009-06)
    • CISPR-32