/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    Intevio Amplifier

    Intevio Amplifier supports 100V audio output. It automatically limits the output voltage.

    Overview

    Intevio Amplifier supports 100V audio output. It automatically limits the output voltage.

    Features & Benefits:
    • Class-D technology, high efficiency and low power consumption
    • Maximum 500W rated output power
    • Supports 70V/100V audio outputs
    • Supports balanced or unbalanced audio inputs
    • Supports 100V audio input
    • Forced air cooling
    • Automatically limits the output voltage
    • Supports automatic protection and fault detection