/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    PowerMatch® PM8500 Amplifier

    Discontinued

    PowerMatch® PM8500 Amplifiers are configurable power amplifier that provides concert-quality sound with a high level of scalability and configurability

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    PowerMatch® PM8500 Amplifiers offers multiple channel and power options, an integrated audio DSP, front panel interface and USB connection. PowerMatch amplifiers can be fully configured using control space designer software via the on-board front panel USB connection, or the rear panel Ethernet connection. Using control space designer software you can access additional features including: parametric eq stages, load sweep of each output channel and auto standby. Control space designer software is also used to integrate network model power match amplifiers into larger control and monitoring systems comprised of Bose esp processors and cc control centers. An expansion slot supports inputs from optional digital accessory cards. PowerMatch amplifiers utilize numerous Bose technologies to deliver an unprecedented combination of performance, efficiency, and ease of installation—all in a reliable, proprietary design. Available in two versions, the PM8500 provides USB connection for single-unit setup and control using Bose control space® V3.0 or higher software

    Features & Benefits:
    • Quad Bridge™ Technology
    • Bose® Control Space® Designer™ software
    • Auto-Standby/Auto-Wake function
    • Dual voltage and current feedback loop
    • Peak Bank™ power supply
    • Fast-tracking power factor correction
    Certifications:
    • CE
    • UL60065
    • CAN/CSA C22.2 No. 60065-03
    • CB
    • IEC60065
    • FCC Part 15B