/content/hbtbt/ae/en/search-results.html

    Cables

    Twisted Shielded Cable

    Twisted Shielded Cables are available in 2 wires and 1.5 or 2.5 mm². They have 0.5 mm² tinned copper drain and screen with aluminum / polyester tape.

    Overview

    Twisted Shielded Cables are available in 2 wires and 1.5 or 2.5 mm². They have 0.5 mm² tinned copper drain and screen with aluminum / polyester tape. They are fire resistant, free of halogens and having low smoke emission, no propagator of the flame. Twisted Shielded Cables are available in red color.

    Features & Benefits:
    • Flexible polished copper
    • Fire resistant
    • Free of halogens
    • Low smoke emission
    • Screen with aluminum / polyester tape
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER