/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Cabinet Frame 40HU

    Discontinued

    Esser’s cabinet system frames are space savings and have manifold configuration possibilities in combination with accessibility from the front and the back. Due to the permanently fixed 19” guide rails a significantly higher weight load is possible.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Esser’s cabinet system frames are space savings and have manifold configuration possibilities in combination with accessibility from the front and the back. Due to the permanently fixed 19” guide rails a significantly higher weight load is possible. This cabinet system is additionally equipped for a second mounting level which allows for the mounting of components to the front and the back of the cabinet, taking the depth of the components into consideration. The high weight of the components such as power output amplifier and UPS was taken into consideration during the development of the VARIODYN® Cabinet System. The slight self-weight lowers the transport costs and makes mounting easier.

    Features & Benefits:
    • Space savings
    • Manifold configuration possibilities
    • Accessibility from the front and the back
    • Higher weight load is possible
    Certifications:
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER