/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    E3 Series Remote Annunciator Enclosure

    Flexible Remote Annunciator mounting solutions for E3 series that provide remote system visibility, paging capabilities and authorized operational control capability beyond the Main Panel.

    Overview

    The E3 Series® supports a highly modular range of remote mounting configurations, giving system designers flexibility to display system events and operational control exactly where it is needed. Whether surface-mounted, flush mounted, E3 remote annunciator configurations adapt to a wide variety of architectural and operational requirements.

    Following are the Different Configurations:

    E3BB-BA1: remote annunciator cabinet that houses either a NGA/ ASM-16/ Microphone

    E3BB-BA2 : Remote annunciator cabinet that houses either the LCD-E3 or LCD-SLP

    E3BB-FLUSH-LCD : Flush mount Remote annunciator cabinet that houses either the LCD-E3 or LCD-SLP

    E3BB-NGA-FLUSH: Flush remote annunciator cabinet that houses the NGA

    E3BB-BAA with E3ID2-A Inner Door: Remote annunciator cabinet that is used for display and control. It houses the LCD-E3 or LCD-SLP and an ASM-16.

    E3BB-BAA with E3ID3-A Inner Door (E3 Series LOC): Remote Enclosure that is typically used for Fire/MNS Application to house a NGA, ASM-16, Microphone and the Voice Gateway (INI-VG).

    E3BB-BAA with E3ID2-TA Inner Door ( E3 Series LOC-TEL): Remote Enclosure that is typically used for combined Fire/MNS Application to house a INCC-TEL (Fire fighters Module) & ASM-16

    Certifications:
    • UL 864 10th Edition
    • UL-2572 MNS