/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Fiber Optic Switch for Ethernet Ring

    Discontinued

    Fiber Optic Switch for Ethernet Ring, single mode are used for setting up an Ethernet network in a ring topology for voice alarm systems. They are suitable for single mode fibers 9/125 µm and 10/125 µm.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    FO switch for Ethernet ring, single mode are used for setting up an Ethernet network in a ring topology for voice alarm systems. They are suitable for single mode fibers 9/125 µm and 10/125 µm. Due to the ring structure, the network is fully redundant, since in the event of a fiber optic fiber break, communication can continue over the other side of the ring. In addition, each switch has two operating voltage inputs (24V DC) and a relay for forwarding a fault message.

    Features & Benefits:
    • 6 Ethernet-connections
    • A Relay for redirecting a faulty message contact load 24 V DC / 1 A
    • 2 Duplex-SC-LWL-connections
    Certifications:
    • EN 54-16
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER