/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    VARIODYN® D1 Mains Switching Unit MSU

    Discontinued

    Mains Switching Unit MSU serves to protect the power supply of all VARIODYN® D1 components which are built into a switchboard. It also provides a plug to connect a PC for local and network-wide servicing purposes.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Mains Switching Unit MSU serves to protect the power supply of all VARIODYN® D1 components which are built into a switchboard. It also provides a plug to connect a PC for local and network-wide servicing purposes. Each of the up to three phases can be loaded with max. 18 A. The excess current switch automatically releases the excess current, but can also be used to manually switch the voltage supply. The operating conditions are indicated by green operating lights. The switch setting can be evaluated via auxiliary contacts. A frontal 230 V low power socket and an RJ45 socket are available for service PC connection.

    Features & Benefits:
    • Three 18 A excess current switches with control contacts and control indicator lights
    • Low power connection and Ethernet connection to connect a PC for servicing purposes
    • Three connections for auxiliary changeover contact per excess current switch
    • Up to four devices can be connected to each excess current switch
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER