/content/hbtbt/ae/en/search-results.html

    Monitors

    Addressable Monitor Module- Farenhyt

    Farenhyt addressable monitor modules are used with fire alarm control panels. They acts as an interface to contact devices and has attractive ivory cover plate and rotary address switches for fast installation.

    Overview

    Farenhyt addressable monitor modules supports Class A supervised or Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions. The IDP-Monitor mounts directly into a 4” square electrical box. The box must have a minimum depth of 2-1/8”. A surface mount electrical box (System Sensor PN SMB500) is available from Silent Knight.

    Features & Benefits:
    • Single contact monitor
    • Support for Class A and Class B wiring
    • Fully supervised
    • Panel controlled status LED that flashes green in normal state and is solid red in alarm
    • Attractive ivory cover plate
    • Rotary address switches for fast installation
    • SEMS screws for easy wiring
    Certifications:
    • IFP-1000/IFP-100
    • IFP-2000/RPS-2000
    • IFP-2000ECS
    • IFP-50
    • UL Listed
    Specifications

    Others

    • Brand
      • Farenhyt
    • Product Type
      • Module

    Others

    • Brand
      • Farenhyt
    • Product Type
      • Module
    • Brand : Farenhyt
    • Product Type : Module