/content/hbtbt/ae/en/search-results.html

Monitors

Flash Scan Wireless Monitor Module

Flash Scan Wireless Monitor modules is used to monitor devices with mechanical contact actuation. Includes a special cover with a built-in tamper magnet.

Overview

Flash Scan wireless monitor modules is intended for use with a wireless gateway to interface with a device having contacts used to signal status conditions. It is designed to provide an interface to contact devices such as security contacts, water flow switches, or pull stations. The input to the monitor module is non-latching and does not require a reset. The device has a panel controlled LED indicator. The monitor module must be within 3-feet of the monitored device when using field wiring or 20 feet in non-metallic conduit.

Features & Benefits:
  • Wireless installation
  • Class A mesh network
  • Addressable code wheels
Certifications:
  • UL Listed: S635
Specifications

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum IDC Wiring Resistance
    • 10ohm

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum IDC Wiring Resistance
    • 10ohm
  • Maximum IDC Wiring Resistance : 10ohm
  • Maximum Operating Humidity : 93 Percentage
Others
Name
Description
File Size
Date
Size
SWIFT 3.0 Wireless Engineering Specification
application/vnd.openxmlformats-officedocument.wordprocessingml.document 24.33 KB
7/12/2022
24.33 KB
FW-MM(A) Wireless Monitor Module
application/pdf 458.42 KB
10/27/2022
458.42 KB
FW-RM(A) Module de surveillance sans fil
application/pdf 515.2 KB
10/13/2022
515.2 KB
Sales Sheet
Name
Description
File Size
Date
Size
SWIFT Wireless Integrated Fire Technology Sell Sheet
application/pdf 721.38 KB
7/11/2022
721.38 KB
Name
Description
File Size
Date
Size
SWIFT Wireless Integrated Fire Technology Sell Sheet
721.38 KB
7/11/2022
721.38 KB
SWIFT 3.0 Wireless Engineering Specification
24.33 KB
7/12/2022
24.33 KB
FW-MM(A) Wireless Monitor Module
458.42 KB
10/27/2022
458.42 KB
FW-RM(A) Module de surveillance sans fil
515.2 KB
10/13/2022
515.2 KB
Name
Description
File Size
Date
Size
SWIFT 3.0 Wireless Engineering Specification
24.33 KB
7/12/2022
FW-MM(A) Wireless Monitor Module
458.42 KB
10/27/2022
FW-RM(A) Module de surveillance sans fil
515.2 KB
10/13/2022
SWIFT Wireless Integrated Fire Technology Sell Sheet
721.38 KB
7/11/2022
Product Number
SKUs
Image
SKU
Description
alt
FW-MM
Monitor Module: Flash Scan: Wireless: IDC Voltage 3.2V Max: IDC Current 5.5µA Max
Image
SKU
Description
alt
FW-MM
Monitor Module: Flash Scan: Wireless: IDC Voltage 3.2V Max: IDC Current 5.5µA Max