Monitors
FlashScan® Dual Relay/Monitor Module
FlashScan® dual relay/monitor modules are designed for use with NOTIFIER ONYX® and CLIP Series fire alarm control panels. Each relay output is intended for Form C switching applications, which do not require wiring supervision for the load circuit.
FlashScan® dual relay/monitor modules are designed for use with NOTIFIER ONYX® and CLIP Series fire alarm control panels. The modules are intended for use in intelligent, 2-wire loops. They include two individual relay control modules and two Class B monitor modules. Each relay output is intended for Form C switching applications, which do not require wiring supervision for the load circuit. Each monitor input provides an interface between a fire alarm control panel and one or more normally open (NO) contact devices.Â
Features & Benefits:- Addressable-analog communication
- Sleek, low-profile design
- Addresses can be viewed and changed without electronic programmers
- Rotary decimal addressing (1 to 159)
- UL/ULC Listed: S635
- CSFM: 7300-0028:0219
Others
- Mounting Type
- Wall-Mount inch
- Module Type
- Two-in/Two-out
Others
- Mounting Type
- Wall-Mount inch
- Module Type
- Two-in/Two-out
- Mounting Type : Wall-Mount inch
- Module Type : Two-in/Two-out