Monitors
Intelligent Monitor Module
The FMM-1 Monitor Module is intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches.
The FMM-1 Monitor Module is intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches. It provides either a 2-wire or 4-wire fault tolerant initiating device circuit (IDC) for normally open contact fire alarm and supervisory devices, or either normally open or normally closed security devices. The module has a panel controlled LED indicator. The FMM-1 can be used to replace an MMX-1 module in existing systems.
Features & Benefits:- Built-in type identification automatically identifies this device as a monitor module to the control panel
- Powered directly by two-wire SLC loop. No additional power required
- High noise (EMF/RFI) immunity
- SEMS screws with clamping plates for ease of wiring
- Direct-dial entry of address: 01 – 159 on FlashScan® systems, 01 – 99 on CLIP systems
- LED flashes green during normal operation (this is a programmable option) and latches on steady red to indicate alarm
- UL Listed S635
- ULC CS669
- FM Approved
- ISO 9001 Certified
Others
- Maximum IDC Wiring Resistance
- 1500 ohm
- Mounting Type
- Wall-Mount inch
- Module Type
- Monitor
Others
- Maximum IDC Wiring Resistance
- 1500 ohm
- Mounting Type
- Wall-Mount inch
- Module Type
- Monitor
- Maximum IDC Wiring Resistance : 1500 ohm
- Mounting Type : Wall-Mount inch
- Module Type : Monitor