/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Monitors

"Mini" Input Output Module

The MI-MM3E-S2 is an addressable input module. It will interface with contact devices such as security contacts, water flow switches and call points.

The MI-MM3E-S2 is an addressable input module. It will interface with contact devices such as security contacts, water flow switches and call points. It is capable of being connected in Class B wiring configurations. It provides a two-wire initiating circuit for normally open contact fire alarm and security devices. In addition to transmitting the supervised state of the monitored device (normal, open or short), the full analog supervision measurement is sent back to the panel. The compact size allows it to fit inside devices or junction boxes behind devices. Its size and light weight allows it to be installed without the need to be rigidly mounted.

Features & Benefits:
  • Compact size
  • Rotary address switches
  • Low standby current
  • Complies with EN54-18
Certifications:
  • EN54-18

Others

  • For Use With
    • Line Resistor
  • Product Type
    • Monitor Module

Others

  • For Use With
    • Line Resistor
  • Product Type
    • Monitor Module
  • For Use With : Line Resistor
  • Product Type : Monitor Module
Image
SKU
Description
alt
MI-MM3E-S2
Input and Output Module: 15 to 32V: 57g: 33x71x15mm(HxLxW)
Image
SKU
Description
alt
MI-MM3E-S2
Input and Output Module: 15 to 32V: 57g: 33x71x15mm(HxLxW)