Monitors
Zone Interface Monitor Module
Zone Interface Monitor Modules are intended for use in intelligent systems, where the individual address of each module is selected using built-in rotary switches. This module allows intelligent panels to interface and monitor smoke detectors.
Zone Interface Monitor Modules are intended for use in intelligent, addressable systems, where the individual address of each module is selected using built-in rotary switches. These modules allows intelligent panels to interface and monitor two wire conventional smoke detectors. NOTIFIER's offers a variety of intelligent monitor modules for diverse applications. Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors. It is a standard-sized module that monitors and supervises compatible two-wire, 24 volt, smoke detectors on a Style D (Class A) or Style B (Class B) circuit. It uses one of the available module addresses on an SLC loop. It responds to regular polls from the control panel and reports its type and the status (open/normal/short) of its Initiating Device Circuit (IDC). A flashing LED indicates that the module is in communication with the control panel. The LED latches steady on alarm (subject to current limitations on the loop).
Features & Benefits:- Supports compatible two-wire smoke detectors
- Supervises IDC wiring and connection of external power source
- High noise (EMF/RFI) immunity
- SEMS screws with clamping plates for ease of wiring
- Direct-dial entry of address: 01 159 on FlashScan loops, 01 99 on CLIP loops
- LED flashes during normal operation; this is a programmable option
- LED latches steady to indicate alarm on command from control panel
- CSFM: 7300-0028:0219, 7165-0028:0224, 7165-0028:0243
- Fire Dept. of New York: COA #6121 (NFS2-640, NFS320), COA# 6114 (NFS2-3030)
- FM Approved
- Lloyd’s Register: 11/600013 (NFS2-640, NFS2-320, NFS2-3030)
- MEA: 457-99-E
- U.S. Coast Guard: 161.002/50/0 (NFS2-640, NFS2-320, NFS2-3030)
- UL: S635
- ULC: S635
Others
- Normal Input Current
- 270 µA
- LED Current
- 5.1 milliampere
- Maximum Operating Humidity
- 93 Percentage
- Mounting Type
- Wall-Mount inch
- Maximum IDC Wiring Resistance
- 25 ohm
- Number of Zones
- 1
Others
- Normal Input Current
- 270 µA
- LED Current
- 5.1 milliampere
- Maximum Operating Humidity
- 93 Percentage
- Mounting Type
- Wall-Mount inch
- Maximum IDC Wiring Resistance
- 25 ohm
- Number of Zones
- 1
- Mounting Type : Wall-Mount inch
- Maximum IDC Wiring Resistance : 25 ohm
- Number of Zones : 1
- Normal Input Current : 270 µA
- LED Current : 5.1 milliampere
- Maximum Operating Humidity : 93 Percentage