/content/hbtbt/ae/en/search-results.html

    Programmers

    AM-82 CL Cloud Ready

    The AM82-CL is a easy to use and intuitive application that uses Excel to convert configurations of the Notifier AM8200 - AM8200N - AM8100 - AM1000CL - AM2000CL - AM6000CL fire panels.

    Overview

    With a simple click of the mouse, panel configuration can be converted between different models of previous AM fire control panels (no need to rewrite programming when changing models), and professional and comprehensive programming reports can be generated. It enable importa data from the POL200-TS such as sensor serial number and production date. It is also possible to utilise Excel copy/paste functinality to faciliatte operations. The AM82-CL directly reads and generates AM compiled files received or to be sent to fire [panels the relevant PK software. Compatible with windows 10 / 11 operating systems and office 365.

    Features & Benefits:
    • ‘- Verification that the confing has been written correctly by checking that the parameters are compatible with the chosen fire panel unit, checking formulas, groups, number of points per zone, etc.
    • - Auto-programming (entering only the software type for sensors/modules will automatically fill in all missing parameters with default values) and reprogramming (not changing the description but rewriting the sensor/module parameters with default ones).
    • Saving the entire programming as an Excel file.
    • - Translating entire Loops/ Libs/ Panels.
    • - Mixing of entire Loops/ Lib/ Panels of two programming.
    • - Management of revision history and modifications.
    • - Creation of professional report (programming book) with system parameters, sensors, modules, zones, groups, leds and repeaters.
    • - Creation of Revision Lists for maintenance purposes in accordance with UNI1122400:2019. Through the integration of data provided by the POL200-TS it is possible to create reports with sensor serial numbers and dates.
    • - Advanced search and replace function'
    Certifications:
    • CE