Annunciators & Keypads
7075 Series Remote Annunciator
7075 Series Remote Annunciators are used to operate and program IFP-series fire alarm control panels. The remote annunciators connects to the fire alarm control panel via the RS-485 system bus.
7075 Series Remote Annunciators are used to operate and program IFP-series fire alarm control panels (FACPs). The keypad and display match the built-in annunciator of the GWF-7075 fire alarm control panel. The remote annunciator connects to the fire alarm control panel via the RS-485 system bus. When the system is in normal operation and has AC power, the Power LED is lit and all other LEDs are off. They can be surface or flush-mounted. Use the optional trim ring for surface mounts. The flush-mount electrical box is optional. If you require an electrical box, use a 4S, single-gang or double-gang box. These remote annunciators are compatible with GWF-7075 Intelligent Fire Alarm Control Panels.
Certifications:- UL: 864 1481 listed
- CSFM approved
- MEA approved
- ISO 9001 Certification
Others
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Display Size
- 80 Characters
- Maximum Wiring Distance
- 6000 foot
- Alarm Current
- 25 milliampere
- 20 milliampere
- Light Bulb Type
- LED
Others
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Display Size
- 80 Characters
- Maximum Wiring Distance
- 6000 foot
- Alarm Current
- 25 milliampere
- 20 milliampere
- Light Bulb Type
- LED
- Light Bulb Type : LED
- Maximum Operating Humidity : 93 Percentage
- Alarm Current : 25 milliampere|20 milliampere
- Minimum Operating Humidity : 10 Percentage
- Display Size : 80 Characters
- Maximum Wiring Distance : 6000 foot