Annunciators & Keypads
80-Character Liquid Crystal Display
The Backlit LCD annunciator for the Notifier fire alarm control panels, or network control annunciators that support the 80-character display format. LCD annunciator may be connected onto the four-wire EIA-485 terminal port.
The Backlit LCD annunciator for the Notifier fire alarm control panels, or network control annunciators that support the 80-character display format. LCD annunciator may be connected onto the four-wire EIA-485 terminal port.
The LCD annunciator mimics the display of NFS2-640, NFS2-3030, NFS-320, NCA-2 and legacy panels that supported the LCD80/LCD-80TM. The NFS2-3030 and the NCA-2 also support LCD annunciator when set for LCD-80 supervision. Up to 32 LCD2- 80s can annunciate and provide remote reset, acknowledge, drill and silence of the control panel from remote locations.
Features & Benefits:- Control switches for System Acknowledge,
- Signal Silence Drill and System Reset
- 80-character backlit Liquid Crystal Display
- Display mimics panel or NCA Event message
- CSFM: 7165-0028:0243, 7165-0028-0224
- FDNY: COA# 6212, 6211
- FM Approved
- UL Listed: S635
- ULC Listed: S527-11
Others
- Maximum Wiring Distance
- 1828.8 metre
- 6000 foot
- Overall Height
- 20.96 centimetre
- Display Size
- 20 Characters x 2 Lines
- Overall Width
- 11.11 centimetre
- Regulatory Approvals
- UL Listed: S635; ULC Listed: S527-11; FDNY: COA# 6212, 6211; CSFM: 7165-0028:0243, 7165-0028-0224; FM Approved
- Addressing Style
- Time
- Point
- Date
- Mounting Type
- CHS-4 Chassis
- For Use With
- NFS2-3030 and NCA-2
Others
- Maximum Wiring Distance
- 1828.8 metre
- 6000 foot
- Overall Height
- 20.96 centimetre
- Display Size
- 20 Characters x 2 Lines
- Overall Width
- 11.11 centimetre
- Regulatory Approvals
- UL Listed: S635; ULC Listed: S527-11; FDNY: COA# 6212, 6211; CSFM: 7165-0028:0243, 7165-0028-0224; FM Approved
- Addressing Style
- Time
- Point
- Date
- Mounting Type
- CHS-4 Chassis
- For Use With
- NFS2-3030 and NCA-2
- Regulatory Approvals : UL Listed: S635; ULC Listed: S527-11; FDNY: COA# 6212, 6211; CSFM: 7165-0028:0243, 7165-0028-0224; FM Approved
- Addressing Style : Time|Point|Date
- Mounting Type : CHS-4 Chassis
- For Use With : NFS2-3030 and NCA-2
- Maximum Wiring Distance : 1828.8 metre|6000 foot
- Overall Height : 20.96 centimetre
- Display Size : 20 Characters x 2 Lines
- Overall Width : 11.11 centimetre