Annunciators & Keypads
AEM Annunciator Expander Module
The ACS-Series Annunciator and Control System provides arrays of LEDs to indicate point status, zone status, system status, and ability to perform system reset, silence, acknowledge and drill.
- Alarm/Circuit On and Trouble LED per-point option or Alarm-only option.
- Touch-pad control switch option for remote control of silence, acknowledge, reset, and drill.
- LEDs may be programmed to display status of indicating circuits or control relays as well as system status conditions.
- System Trouble LED indicator.
- On-Line/Power LED indicator.
- Alarm and trouble resound with flash of new conditions.
- Local sounder for both alarm and trouble conditions with silence/acknowledge button (program options).
- May be powered by 24 VDC from the panel or by remote power supplies.
- Slip-in custom labels, lettered with standard typewriter or label program.
- Plug-in terminal blocks for ease of installation and service.
- UL Listed: S2424
- ULC Listed: S2424
- MEA: 120-06-E Vol. 2
- CSFM: 7120-0075:0199
- FM Approved