Annunciators & Keypads
LED Annunciator Module
LED Annunciator Module with alarm (red) indicators is used for up to 30 input zones or addressable points. N-ANN-RLED has red LEDs only for alarm communication.
LED Annunciator Module with alarm (red) indicators is used for up to 30 input zones or addressable points. N-ANN-RLED has red LEDs only for alarm communication. The N-ANN-LED and the FACP communicate over a two-wire serial interface employing the ANN-BUS communication format. An additional two wires are used for 24-volt DC power. A single four-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-BUS devices may be connected to the ANNBUS of each FACP.
Certifications:- UL: S635
- ULC: S635 (N-ANN-LED only)
- FM approved
- CSFM: 7120-0028:0259
- MEA: 333-07-E
- Fire Dept of NY: COA #6177
Others
- Maximum Wiring Distance
- 6000 foot
- Maximum Operating Humidity
- ±93 Percentage
- Alarm Current
- 28 milliampere
- 68 milliampere
- Minimum Operating Humidity
- ±2 Percentage
- Number of Zones
- <30 Zones
- Light Bulb Type
- LED
- Addressing Style
- ANN-Bus Unique
Others
- Maximum Wiring Distance
- 6000 foot
- Maximum Operating Humidity
- ±93 Percentage
- Alarm Current
- 28 milliampere
- 68 milliampere
- Minimum Operating Humidity
- ±2 Percentage
- Number of Zones
- <30 Zones
- Light Bulb Type
- LED
- Addressing Style
- ANN-Bus Unique
- Number of Zones : <30 Zones
- Light Bulb Type : LED
- Addressing Style : ANN-Bus Unique
- Maximum Wiring Distance : 6000 foot
- Maximum Operating Humidity : ±93 Percentage
- Alarm Current : 28 milliampere|68 milliampere
- Minimum Operating Humidity : ±2 Percentage